text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Side Clamp
Form
B
Body material
steel
Body surface finish
case-hardened and black oxidised
B=Width
32
BN=Slot width
10
F=Retaining force N
7000
L=Length
52
M=Tightening torque max. Nm
3
R=Application
blanks
S1=Clamping travel
3
Actuation
screw
B1
12,1
D
M08
D1
8,4
D2
M08
Fastening type
T-slot
H
44
H1
40
H2
28
H3
15
L1
28
L2
72,5
L3
38

Description

Material
Steel.
Version
Case-hardened and black oxidised.
Note
Tightening the ball-end thrust screw moves the jaw plates forwards. The workpiece is pushed against the fixed stop and simultaneously forced down onto the seating face. This side clamp has a ground seating face and tapped hole for adjustable support elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought