text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hook Clamp
Version 1
with collar
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D1=Diameter
32
D=Thread
M12
F=Retaining force kN
11,8
H=Height
88
L1=Thread length
17
SW=Key width
27
C
M10
H1
96
H2
82
H3
16,5
L
18
L2
12
P
30
R
16,5
R1
50

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought