text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Version 1
smooth version
Version 2
double sided
Body material
brass
Component material
ball stainless steel
D=Outside diameter
6
F1=Spring force initial N ca.
6
F2=Spring force final N ca.
10
F=Spring force
standard
Form=Form thrust pad
ball
H=Stroke
1,6
L=Length
16
D1
5
D2
6,05

Description

Material
Sleeve brass.
Ball and spring stainless steel.
Version
Balls hardened, bright.
Drawing reference
1) knurl
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought