text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locating Cylinder
Form
B
Version 1
pneumatic
Body material
high carbon steel
Body surface finish
nickel-plated
D1=Outside diameter
51
D=Diameter
16
F1=Retaining force (N)
350
D10
52
D11
M05
D2
32
D3
31,4
D4
5,5
D5
9,5
D6
41
D7
M05
D8
31,8
D9
20
H
8,5
H1
25,5
H2
9,5
H3
28,5
H4
4
H5
9
H6
26,5
H7
10
PL PNEUMATIK
TRUE

Description

Material
Carbon steel.
Version
nickel-plated.
Note
The 3 clamping balls are pneumatically released.
The 3 clamping balls retract and the fixture can be exchanged. If the air is stopped, the 3 clamping balls advance and the fixture is clamped.
This easy-to-operate system significantly reduces the changeover times.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought