text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Adapter Bush
Form
C
Body material
high carbon steel
Body colour
black oxidised
Body surface finish
hardened, ground and black oxidised
Steel code
1.7225
D1=Outside diameter
75
D=Diameter
20
H=Height
10
D2
36
D3
35,5
D4
48
D5
M06
D6
62
D7
M06
D8
36
D9
36
H1
19
H2
14
H3
3,5
H4
20
H5
16

Description

Material
Carbon steel.
Version
Housing hardened and black oxidised.
Contact faces ground.
Note
Locating bushes are placed in a fixture or interchangeable subplate and form the counterpart to the locating cylinder.
The locating bushes are centred in a reamed hole and then fastened with 4 screws.
The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.
Attention
Please observe installation notes of the locating bushes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought