Centring Bush
grade I
stainless steel
- Hardened
- Clamping repeat accuracy of ±0.013 mm possible
- Two different precision grades
£42.91
plus sales tax
Added to your shopping cart
Designation
Centring Bush
Version 1
grade I
Body material
stainless steel
D2=Locating hole Centring bush
45,018
D=Bore diameter
35
L=Length
50
T=Tolerance
+0,005 BIS +0,018
D1
45,042
Description
Material
Stainless steel 1.4548.
Version
Hardened to min. 40 HRC, bright.
Note
By a centre distance tolerance of ±0.005 mm and two grade I centring bushes a repeat accuracy of ±0.013 mm is possible.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.