text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Indexing Plunger Premium
Form
B
Size
1
Version 1
without locking slot
Version 2
with tapered indexing pin
Main material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Surface finish body
hardened, ground and black oxidised
D1=Thread
M10x1
D=pin diameter
5
L=Length
43,5
D2
21
D3
8
D4
6
D5
6 -0,01/-0,02
Grade
5.8
H2
4
L1
17
L2
7
L3
15
L4
3
Locknut
with locknut
SW1
13
SW2
17
Spring force final pressure F2 approx. N
12
Spring force initial pressure F1 approx. N
5
Travel S
5

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form D is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Material

Steel version:

Threaded sleeve and indexing pin free-cutting steel.



Stainless steel version:

Threaded sleeve 1.4305.

Indexing pin 1.4034.



Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.
Assembly
When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
The conical contact surface is aligned by the threaded sleeve and locking nut.
On request
Special versions.
Accessory
Matching tapered bush 03089.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought