text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Precision Indexing Plunger
Form
B
Version 1
with locking slot
Version 2
lockable
Product type
high precision
Main material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Surface finish body
hardened
D1=Outside diameter
16
D=pin diameter
10
L=Length
79
D2
19
D3
25
L1
25
L2
36,5
L3
13
L5
2,5
L6
31
Locknut
without locknut
Spring force final pressure F2 approx. N
30
Spring force initial pressure F1 approx. N
15
Travel S
10
female thread grip ball
M6

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form B is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The indexing plungers with bushes are a perfect combination for quick positioning and securing. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when joining two elements.
Material
Steel.
Grip ball thermoplastic.
Version
Hardened and ground.
Grip ball black grey.
Note
Technical Information see assembly and installation instructions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought