{"product":{"productId":"agid.32469","price":9.54,"name":"Indexing plunger, steel or stainless steel, short version with plastic cam lever, no locknut"},"currency":"GBP"}
- Simple and quick operation
- Suitable for high temperature applications
- With integrated detent function
- Short version
- Ideal where space is restricted:
Description
Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
The ergonomic cam lever enables light handling with low effort.
Material
Steel version:
Grub screw and indexing pin steel.
Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Handle fibreglass reinforced thermoplastic PPA (high temperature resistant).
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin ground, bright.
Handle black grey RAL7021 or traffic red RAL3020.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin ground, bright.
Handle black grey RAL7021 or traffic red RAL3020.
Temperature range
Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Short-term operating temperature max. 250°C.
Advantages
Fast and simple to use.
Suitable for high temperature applications.
With integrated detent.
Short version.
Ideal for where space is restricted.
Suitable for high temperature applications.
With integrated detent.
Short version.
Ideal for where space is restricted.
On request
Special versions.
Accessory
Spacer rings 03089.
Positioning bushes for indexing plunger 03099-50.
Fastening sets for thin-walled parts 03094-10.
Positioning bushes for indexing plunger 03099-50.
Fastening sets for thin-walled parts 03094-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.