text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Form
A
Size
3
Version 1
mini
Product type
standard
Body material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
blue-passivated
D1=Thread
M16X1,5
D=Pin diameter
8
F1=Spring force initial N ca.
12
F2=Spring force final N ca.
38
L=Length
46
S=Travel
8
D2
33
D3
23
F x 30°
2,3
Form definition
without locking slot, without locknut
L1
12
L2
26
L3
36
SW1
17

Description

Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

Indexing plungers mini enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
Material

Steel version:

Threaded sleeve machining steel.

Indexing pin stainless steel 1.4305.



Stainless steel version:

Threaded sleeve and indexing pin stainless steel 1.4305.



Compression spring stainless steel 1.4568.

Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin bright.

Stainless steel version:
Threaded sleeve and indexing pin bright.
Assembly
The indexing pin must be pulled out for installation with an open-end spanner.
Accessory
Spacer rings 03089.
Hexagon nuts, low profile DIN 439 / ISO 4035, 07212.
Positioning bushes for indexing plunger 03099-50.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought