{"product":{"productId":"agid.32028","price":4.43,"name":"INDEXING PLUNGER MINI W. MOUNTINGFLANGE SIZE:1, D=6, S=6, L4=6, A=30,FORM:A WO LOCKING SLOT WO LOCKNU, ZINCBLUE-PASSIVATED, COMP:THERMOPLASTICBLACK GREY RAL7021"},"currency":"GBP"}
Indexing Plunger
mini
zinc
blue-passivated
- compact design
- Low space requirement
- Anschraubflansch
- Befestigung an dünnwandigen Bauteilen
Sales unit
£4.43
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Indexing Plunger
Form
A
Size
1
Version 1
mini
Version 2
with mounting flange
Product type
standard
Main
material
zinc
Component
material
thermoplastic
Component
colour
black grey RAL 7021
Surface finish
body
blue-passivated
A=Centre distance
30
D=pin diameter
6
L=Length
33
B1
40
B2
18
D1
10
D2
25
D4
4,5
D5
9,5
Form definition
without locking slot, without locknut
Fx30°
1,8
L1
2,5
L2
24,5
L3
30,5
L4
6
L5
4
RoHS
true
SW1
13
Spring force
final pressure
F2 approx. N
12,5
Spring force
initial pressure
F1 approx. N
4,5
Travel
S
6
UNSPSC Code
31162800
Description
Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
Indexing plungers mini enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
Indexing plungers mini enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material
Mounting flange die-cast zinc.
Indexing pin stainless steel 1.4305.
Compression spring stainless steel 1.4568.
Mushroom grip thermoplastic.
Version
Mounting flange blue passivated.
Indexing pin bright.
Indexing pin bright.
Accessory
Countersunk screws DIN EN ISO 10642, 07175.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.