text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Mandrel Collet
Form
A
Body material
stainless steel
Body surface finish
bright
Steel code
1.4305
D=Diameter min.
6
D=Max. diameter
8
F3=Retaining force max. kN
0,34
M=Tightening torque max. Nm
2,4
R=Application
machined
Clamping type
internal clamping
D1
10
D2
6
D3
M06
D4
M03
H
10
H1
2,5
L
10
L1
6
SW1
6
SW2
2,5
T
6

Description

Material

Stainless steel 1.4305.

Version
Bright.
Note
The mandrel collet is used in small bores (Form A for through holes, Form B for through or blind holes) to position and clamp workpieces. Operated manually from above using a hexagon key. The mandrel OD can be ground to the desired size. The locating hole in the workpiece should have an H7 tolerance.

D min. = smallest permissible diameter to which ”D” may be ground.

- applicable for holes from Ø5 to Ø12.5 mm
- compact design, small installation space
- simple handling
- mounting in any position
- different installation types possible
- large area pressure protects the workpiece surface
- individually adaptable to the diameter

Form A: for through holes.
Form B: for through or blind holes.
Assembly
If required, diameter D can be adapted to suit the diameter being held. To do this, expand the mandrel collet ca. 0.2 mm over the required diameter. Grind the OD of the mandrel collet to suit the ID of the workpiece bore.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought