text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Element
Body material
steel
E=Width
30
H=Height
30
L=Length
149
C
6
D
16
D1
M10
D2
12,5
D3
24,4
F (kN)
15
H1
31
H2
10
H3
10
L1
44
L2
61
L3
32
L4
11

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
Note
These supports are placed under long or thin workpieces to prevent vibration or bending during milling, drilling, grinding or shaping operations.
Drawing reference
1) set screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought