text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Self-Aligning Pad
Form
G
Product type
cylinder
Body material
high carbon steel
Component material
ball-bearing steel
Body surface finish
tempered and phosphated
Component surface finish
hardened
D1=Outside diameter
18
D2=Thread
M04
D3=Locating hole
ø 18 H7 x 8 min.
F=Max.stat. Load capacity kN
25*
H=Height
17
T=Thread depth
4,4
Ball-Ø
16
D3
10,5
Fastening type
internal thread
Mounting/support surface
plane
Mounting/support surface mat.
steel

Description

Material
Body carbon steel, ball ball-bearing steel 1.2067.
Version
Body tempered and phosphated.
Ball hardened.
Note
Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.

Ball secured against rotation.

* Valid only if the minimum bore depth is observed.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought