text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Angle plate
Version 1
double sided
Body material
grey cast iron
A
474
B
498
C
250
D
425
E
300
F
400
G
40
H
70
J
200
K
35
L
200
M
360
N
260
R
70
S
69
T
M12
X
14

Description

Material
GJL 300.
Version
Reference surfaces precision machined
Note
Subplates 01127 can be positioned and fastened to both sides of the window frame, permitting economical fixture exchanges. The window frames are positioned using centring bolts 03110 and slot guide nuts 03240. Ring bolts for lifting are supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought