text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
T-Slot Key
Form
C
Version 1
for wedge clamps
Body material
tool steel
Body surface finish
tempered and ground
B=Width
19
D=Internal thread
M10
H=Height
22
ID=Suitable for
fixed jaw double-sided
L=Length
36
B1
26
H1
9,95
L1
18
Suitable for system width
50

Description

Material
Carbon steel.
Version
Tempered. Guide faces ground (HRC 38).
Note
T-slot keys are matched to the multiple clamping system.
Form A/C are used for fixed stops.
Form B is for operating the clamping wedge of the clamping wedge segments.
Application
The T-slot keys are inserted into the clamping rail at the appropriate position.The cap screw is used to screw the T-slot keys to the fixed stops and wedge clamps.
Advantages
With Form A/C, the T-slot key has very little play in the clamping rail, so the fixed stops can also be inserted from the side.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought