text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Body material
rubber
Component material
steel
B=belt width
25
D=Roller diameter
75
F5=Load capacity kg
60
For=Wheel bearing
plain bearing
H=total height
98
D1
11
Fastening type
mounting plate

Description

Material
Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version
Pressed housing; wheels with slide bearing
Note
Wheel axle bolted.
Swivel and fixed castors with bolt hole.
Wheels grey, non-marking.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought