text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
with stop-fix locking system
Body material
polyamide
Component material
stainless steel
Steel code
1.4301
B=belt width
37
D=Roller diameter
100
F5=Load capacity kg
150
For=Wheel bearing
plain bearing
H=total height
125
A
36
B1
60
B2
55
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80
L2
76
R
86

Description

Material

Housing stainless steel 1.4301.

Wheels high-quality unbreakable polyamide.

Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Temperature range
-25 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought