Swivel castor
with stop-top locking system
polyamide
- Swivel castor housing with 2x ball bearing and hardened bearing shell
- Sprockets with plain bearing
- Steel plate housing
- Polyamide wheel, abrasion resistant
£128.65
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
with stop-top locking system
Body material
polyamide
Component material
steel
B=belt width
37
D=Roller diameter
100
F5=Load capacity kg
500
For=Wheel bearing
ball bearing
H=total height
140
A
45
B1
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80
R
95
Description
Material
Housing thick steel plate.
Wheels high-quality PA 6.
Wheels high-quality PA 6.
Version
Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Note
The hardened bearing shells make these castors particularly shock and impact proof. The wheels have high abrasion resistance. Wheel axle bolted.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.