Swivel castor
without locking system
polyurethane
- Swivel castor housing with double ball bearing
- Steel plate housing
- Steel wheel rim
- Polyurethane tread, low rolling resistance
£203.69
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Body material
polyurethane
Component material
steel
B=belt width
50
D=Roller diameter
160
F5=Load capacity kg
700
For=Wheel bearing
ball bearing
H=total height
202
A
65
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
145
Description
Material
Housing thick steel plate.
Wheels welded steel body and Extrathane® tread.
Wheels welded steel body and Extrathane® tread.
Version
Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Note
These castors are particularly shock and impact proof. The treads resist abrasion and are elastic and low-noise. Wheel axle bolted.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.