Tube Clamp
with foot
thermoplastic
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- On request: plastic clamping levers for fastening
£1.41
plus sales tax
Added to your shopping cart
Designation
Tube Clamp
Version 1
with foot
Version 2
for round tubes
Body material
thermoplastic
Component material
steel
Component surface finish
galvanised
G=-Width
45
L=Height
32
B
5,3
C
26,5
D
26
E
34
Internal diameter A
18
K
30
N
5
P
21
R
24,5
S
M06X18
Description
Material
Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
DIN 7984 screws and DIN 985 nuts steel.
Version
Black.
Screws and nuts electro zinc-plated.
Screws and nuts electro zinc-plated.
Note
The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves 29042 if smaller tubes are to be clamped or a conversion from round to square tubes is required.
On request
Plastic clamping levers for tightening.
Accessory
- Reducer sleeves 29042
- Round and square tubes 29050
- Round and square tubes 29050
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.