text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Base
Size
40
Version 1
double
Body material
aluminium
B=Width
60
D=Internal diameter
40
H=Height
50
L=Length
120
A
48
A1
108
A2
60
D1
8,5
H1
15
T
10

Description

Material
Aluminium EN AW-6060
Version
Black anodised
Note
Double base for holding columns in four different sizes. Machined contact faces with mounting and centring holes guarantee precise mounting of elements.
Drawing reference
position tolerance of reamed holes: ±0,01
position tolerance of holes: ±0,1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought