text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Screw Plug
Version 1
without vent
Body material
thermoplastic
Body colour
black
D1=Diameter/Thread
M14X1,5
D=Outside diameter
20
M=Tightening torque max. Nm
3
Fastening type
screw in
L
2,5
L1
8
SW
6

Description

Material
Thermoplastic polyamide 66, reinforced with 30% fibreglass.
Version
Black. Flat seal asbestos-free
Temperature range
Temperature resistant with oil up to 100°C.
On request
O-ring or materials with higher stability.
Drawing reference
1) flat seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought