Oil Level Gauge
without thermometer
thermoplastic
- Application sectors: machine, container and vehicle construction
- High mechanical strength
- Ageing resistant
- Temperature resistant to 90°C
£40.19
plus sales tax
Added to your shopping cart
Designation
Oil Level Gauge
Version 1
without thermometer
Version 2
long
Body material
thermoplastic
B=Width
30
D1=Thread
M12
H=Height
30
L=Length
525
H1
16,5
L1
500
Description
Material
Housing aluminium.
Tube polycarbonate.
Caps polyamide.
O-ring and flat seal NBR, Shore 70.
Screw and hex. nut steel.
Tube polycarbonate.
Caps polyamide.
O-ring and flat seal NBR, Shore 70.
Screw and hex. nut steel.
Version
Viewing glass transparent.
Screws and nuts electro zinc-plated.
Screws and nuts electro zinc-plated.
Note
The oil level gauges can either be fastened as shown in the illustration or directly in the tapped hole. Centre distance for the fastening holes = L1±0.3. The maximum operating temperature is 90 °C. The maximum pressure is 1 bar. The maximum tightening torque of the fastening screws is 5 Nm.
Drawing reference
1) flat seal
2) O-ring
2) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.