Cap
thermoplastic
black
- Temperature resistant to 100°C
- With vent and air filter
£4.41
plus sales tax
Added to your shopping cart
Designation
Cap
Version 2
for filler necks
Body material
thermoplastic
Body colour
black
Component colour
red
D1=Thread
M60X2
D=Outside diameter
67,5
L=Length
30
Tmax=Temperature* max. °C
100
L1
15
Description
Material
Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Flat seal NBR, Shore 70.
Air filter polyurethane (PU foam).
Flat seal NBR, Shore 70.
Version
Black housing.
Red cap.
Filter mesh 40 µm.
Red cap.
Filter mesh 40 µm.
Temperature range
Temperature resistant with oil up to 100°C.
On request
Cap in yellow for diesel oil.
Drawing reference
1) flat seal
2) vent
3) cap
4) air filter
2) vent
3) cap
4) air filter
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.