text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Plate
Form
B
Version 1
eco
Version 2
anti-slip plate
Body material
zinc
D=Plate diameter
30
Fmax=Load capacity max. kN
16
H=Height
13,5

Description

Material

Plate thermoplastic, die-cast zinc or stainless steel 1.4305.

Anti-slip plate thermoplastic elastomer.

Version
Thermoplastic plate black.
Die-cast zinc plate blue electro zinc-plated.
Stainless steel plate bright.
Note
ECO levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27832.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought