Levelling Foot
with knurled plate
polyamide
- Compensates for uneven ground
- Application sectors: machine and equipment construction, logistics and assembly
- Knurled base
- Various versions
£0.35
plus sales tax
Added to your shopping cart
Designation
Levelling Foot
Version 1
with knurled plate
Body material
polyamide
Component material
steel
D1=Thread
M08
D=Plate diameter
28,5
F=Max.stat. Load capacity kN
4,5
H1=Total height
29,3
H=Height
9,3
L=Thread length
20
D
28,5
D1
M08
L
20
Description
Material
Polyamide.
Screw, steel.
Screw, steel.
Version
Black.
Screw electro zinc-plated.
Screw electro zinc-plated.
Note
Levelling feet with knurled base. Rigid version.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.