Levelling Foot
round
polyamide
- Compensates for uneven ground
- Application sectors: machine and equipment construction, logistics and assembly
- Assembly aid: hexagon and cross slit in plate base
- Various versions
£0.42
plus sales tax
Added to your shopping cart
Designation
Levelling Foot
Version 1
round
Version 2
with hexagon
Body material
polyamide
Component material
steel
D1=Thread
M08
D=Plate diameter
30
F=Max.stat. Load capacity kN
3
H1=Total height
36
H=Height
16
L=Thread length
20
D
30
D1
M08
L
20
SW
13
Description
Material
Polyamide.
Screw, steel.
Screw, steel.
Version
Black.
Screw electro zinc-plated.
Screw electro zinc-plated.
Note
Levelling feet with hexagonal collar and cross slot in the base as assembly aid. Rigid version.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.