text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Square Hinge
Version 1
with fastening nut
Version 2
long
Product type
angular hinge
Body material
stainless steel
Steel code
1.4305
A=Length
45
B=Width
40
D1=Outside diameter
M06
A1
30
A2
10
B1
28
Fastening type
fastening nuts

Description

Material

Steel.

Stainless steel 1.4305.

Stainless steel A4 1.4401.

Version
Steel electro zinc-plated.
Stainless steel bright.
Note
Block hinges with fastening nuts and extended middle section for inset doors.
Mounted with nuts (M6 or M8) from inside.
The hinge can be mounted left or right. The opening angle is 180°.
Supplied unassembled. Fastening nuts and washers are supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought