text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Square Hinge
Form
B
Version 1
with fastening nut
Product type
angular hinge
Body material
stainless steel
Steel code
1.4305
A=Length
18
B=Width
32,4
D1=Outside diameter
M08
A1
14
A2
14
B1
16,5
Fastening type
fastening nuts

Description

Material

Steel.

Stainless steel 1.4305.

Version
Steel electro zinc-plated.
Stainless steel bright.
Note
Block hinges with fastening nuts for overlapping or inset doors.
Mounted with nuts (M6 or M8) from inside. The 3-part versions are not detachable.
The hinge can be used left or right. The opening angle is 180°. Supplied unassembled.
Fastening nuts and washers are supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought