text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Version 1
weldable
Product type
hinge
Body material
steel
A3=Wing length left
40
A4=Wing length right
40
A=Length
80
B=Width
40
D
4
Fastening type
weldable
H
3

Description

Material
Steel.
Version
Bright.
Note
The hinges are made of weldable profile steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought