Hinge
weldable
stainless steel A4
satin finish polished
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Stainless steel 1.4404
£26.85
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
weldable
Product type
hinge lift-off
Body material
stainless steel A4
Component material
stainless steel
Body surface finish
satin finish polished
Steel code
1.4404
A=Length
20
B=Width
100
D=Diameter
16
D1
10
Fastening type
weldable
Description
Material
Stainless steel 1.4404.
Version
Satin finished.
Note
The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
Stainless steel 1.4404
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
Stainless steel 1.4404
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.