text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Form
A
Version 1
weldable
Product type
hinge lift-off
Body material
stainless steel
Component material
stainless steel
Body colour
bright
A=Length
25,5
B=Width
150
D=Diameter
20
D1
13
Fastening type
weldable

Description

Material

Stainless steel 1.4305.

Version
Bright.
Note
The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
Stainless steel 1.4301.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought