Hinge
steel
galvanised
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Material: steel or 1.4301 stainless steel
£1.74
plus sales tax
Added to your shopping cart
Designation
Hinge
Form
A
Product type
hinge
Body material
steel
Body surface finish
galvanised
A1=Hole spacing left
8,5
A2=Hole spacing right
8,5
A=Length
40
B=Width
40
B2
25
B3
7,5
D
4
Fastening type
fastening holes
S
1
Description
Material
Steel or stainless steel 1.4301.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Rolled plate butt hinges.
Pins are riveted.
Screw holes countersunk.
Pins are riveted.
Screw holes countersunk.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.