Hinge
screw on
stainless steel A2
matt polished
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Stainless steel 1.4301
- Version: matt polished
- For interior doors
£18.17
plus sales tax
Added to your shopping cart
Designation
Hinge
Form
A
Version 1
screw on
Product type
hinge
Body material
stainless steel A2
Component material
stainless steel
Body surface finish
matt polished
Steel code
1.4301
A1=Hole spacing left
18,5
A2=Hole spacing right
18,5
A3=Wing length left
37,5
A4=Wing length right
37,5
A=Length
75
B=Width
102
F=Load capacity (N)
8000
A5
27,5
A6
27,5
B1
110
B2
76
B3
13
B4
25
B5
25
D1
6,7
D2
8
Fastening type
fastening holes
H
14
H1
3,8
H2
2
Description
Material
Stainless steel 1.4301.
Version
Matt polished.
Note
Butt hinge for inwards opening doors.
The opening angle is max. 270°.
The opening angle is max. 270°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.