Clevis
external thread
stainless steel
bright
- Transmission and redirection of forces
- Application sectors: machine and vehicle construction, material handling
£8.70
plus sales tax
Added to your shopping cart
Designation
Clevis
Version 1
external thread
Version 2
RH thread
Body material
stainless steel
Body surface finish
bright
Steel code
1.4305
D2=Thread
M08
A
16
A1
16
B
8
D1
8
F
0,5
G
16
L1
57
L2
47
L3
25
L4
20
R
0,8
Description
Material
Steel or stainless steel 1.4301.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.