Clevis Mating Piece
steel
galvanised
- Transmission and redirection of forces
- Application sectors: machine and vehicle construction, material handling
£7.57
plus sales tax
Added to your shopping cart
Designation
Clevis Mating Piece
Version 2
RH thread
Body material
steel
Component material
steel
Body colour
galvanised
D2=Thread
M12
A
24
A1
24
B
12
D1
12
F
0,5
G
18
L1
62
L2
48
L3
22
L4
30
Description
Material
Steel.
Version
Electro zinc-plated.
Note
The clevis tang can be combined with a DIN 71752 clevis. These items are mainly used when connections are required to compensate for a directional shift in one direction.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.