Clevis Joint
for rod ends
steel
- Enables transmission and redirection of forces
- Application sectors: machine and vehicle construction, material handling
- Suitable for various pivot heads
£61.61
plus sales tax
Added to your shopping cart
Designation
Clevis Joint
Version 1
for rod ends
Body material
steel
D=Outside diameter
38
F1=F static kN
43
B
45
C
25
D
38
D1
20
D2
M20
D3
50
L
90,5
L1
51,9
L2
68
L3
29,5
R1
22,5
W°
9
Description
Material
Clevis and pin, steel 1.7225
Version
Electro zinc-plated.
Note
These clevises were developed as accessories for rod ends. The clevis opening size C was chosen to accept rod end joints.
Suitable for rod ends 27625, 27626, 27627 and 27628.
Suitable for rod ends 27625, 27626, 27627 and 27628.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.