text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ballend Pin
Form
C
Thread type
external thread
Version 1
for angle joint
DIN Standard
DIN 71803
Body material
steel
Body surface finish
galvanised and passivated
D2=Thread
M05
D1
8
D3
8
D5
5
Form definition
with threaded pin
L2
10,2
L3
9
L5 min.
1,2
L6 max.
4
SW
7

Description

Material
Steel.
Version
Trivalent passivated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought