text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Mounting Flange
Body material
steel
D=Thread
M12X1
H=Thickness
4
L=Length/Width
25
A
18
D1
3,2

Description

Material
Steel.
Version
nickel-plated.
Note
When using the mounting flange use a locknut to secure the shock absorber. The compact form allows for space saving designs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought