Rubber-Metal Buffer Block
steel
- For absorbing large impact forces
- For support of heavy weights
- Temperature range: -30 °C to +80 °C
£69.78
plus sales tax
Added to your shopping cart
Designation
Rubber-Metal Buffer Block
Body material
steel
Component material
elastomer natural rubber
B=Width
100
H=Height
80
L=Length
200
A
160
A1
50
D
13
F1 (N)
8500
L1
120
S
10
Shore hardness
57A
Description
Material
Steel.
Elastomer, natural rubber, medium hardness, Shore 57A.
Elastomer, natural rubber, medium hardness, Shore 57A.
Version
Steel, painted black.
(26120-02501904557, 26120-05003507057 and 26120-10004512057 electro zinc-plated).
(26120-02501904557, 26120-05003507057 and 26120-10004512057 electro zinc-plated).
Note
For absorbing large impact forces and supporting heavy weights.
The specified load data applies to static permanent loads with a rubber Shore hardness of 57A.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
* Metal parts 30 mm wide.
The specified load data applies to static permanent loads with a rubber Shore hardness of 57A.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
* Metal parts 30 mm wide.
Temperature range
-30 °C to +80 °C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.