Trapeziodal Thread Nut
RH thread
steel
- Corresponding to the dimensions and requirements of DIN 103
- For adjustment movements in manual operation
- Can be used as fastening nut
£5.17
plus sales tax
Added to your shopping cart
Designation
Trapeziodal Thread Nut
Version 1
RH thread
Version 2
single start
Body material
steel
DxP=Thread
TR 16X4
L=Length
24
SW
27
Description
Material
Steel C35Pb.
Stainless steel 1.4305.
Version
Bright.
Note
ISO trapezoidal thread according to DIN 103.
for adjustments during manual operation and as fastening nuts. Not advisable for use with motorised drives due to the steel/steel material pairing.
Tolerance class 7H.
for adjustments during manual operation and as fastening nuts. Not advisable for use with motorised drives due to the steel/steel material pairing.
Tolerance class 7H.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.