text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Bearing
Version 1
single row
Version 2
with cage
Body material
ceramic
Component material
PTFE
Body colour
black
B=Width
13
D1=Outside diameter
55
D=Internal diameter
30
T1=Dynamic load ratings N
9400
T2=Static load ratings N
9400
U=Speed limit rpm
14000
Material description (NOT STEE
Si3N4

Description

Material
Ceramic bearings Si3N4.
Bearing cage PTFE.
Version
Natural, black.
Note
For most applications Si3N4 is the preferred material for ceramic bearings.
Silicon nitride bearings are light, very hard and highly wear resistant.
High and ultra-high performance bearings are used in e.g. aerospace technology, metal production industries (high application temperatures), machine manufacturing, chemical industries (chemically aggresive substances), pharmaceutical and medical industries, semiconductor and biotechnology (clean room enviroments which may not be contaminated by lubricants).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought