Axial Angular Contact Ball Bearing
double-row
steel
ground
- Support of high radial and axial loads
- High axial load rating due to the 60° pressure angle
- High rigidity
£221.25
plus sales tax
Added to your shopping cart
Designation
Axial Angular Contact Ball Bearing
Version 1
double-row
Body material
steel
Component material
nitrile rubber
Body surface finish
ground
B=Width
28 -0,25
D1=Outside diameter
62-0,01
D=Internal diameter
30-0,005
KZZ.=Abbreviation
3062-2RS
T1=Dynamic load ratings N
29000
T2=Static load ratings N
64000
U=Speed limit rpm
2200
Axial rigidity n/µm
850
Axial runout µm
2,5
Bearing friction torque Nm
0,50
Bore deviation µm
0-5
D2
45
Moment of inertia KGxcm²
0,730
Outside diameter deviation µm
0-10
R min.
0,3
R1 min.
0,6
Radial bearing clearance
pre-tensioned
Tightening torque prec. locknu
32
Tilt rigidity Nm/mrad
300
Width deviation µm
0-250
α
60°
Description
Material
Steel housing.
Nitrile rubber seal.
Nitrile rubber seal.
Version
Ground edges.
Note
Preloaded high-accuracy bearings with a 60° thrust angle. The bearings accept both radial and axial forces from both directions. Due to their preload, the angular contact ball bearings provide a high level of stiffness, excellent concentricity, precise tool positioning and repeatability.
The integrated low-friction seal effectively keeps dirt away from the bearing, thereby ensuring excellent operating safety and a long service life.
The bearing friction coefficient Mrl is a reference value.
The moment of inertia corresponds to that of the rotating inner ring.
The limiting speeds are applicable after grease is applied.
The integrated low-friction seal effectively keeps dirt away from the bearing, thereby ensuring excellent operating safety and a long service life.
The bearing friction coefficient Mrl is a reference value.
The moment of inertia corresponds to that of the rotating inner ring.
The limiting speeds are applicable after grease is applied.
Technical Data
All bearings are supplied ready for mounting with lubricating grease type KE2P-35 acc. to DIN 51825.
Housing and shaft tolerances correspond to roundness tolerance class IT2 and perpendicularity tolerance class IT4.
Housing and shaft tolerances correspond to roundness tolerance class IT2 and perpendicularity tolerance class IT4.
Application
For thread drive bearing.
Temperature range
-30 °C to +120 °C.
Assembly
Precision slotted nuts must be used for mounting the threaded spindles.
To compensate for any material settling during assembly, tighten the slotted nuts using 2x tightening torque, loosen slightly and then tighten using the prescribed tightening torque.
To compensate for any material settling during assembly, tighten the slotted nuts using 2x tightening torque, loosen slightly and then tighten using the prescribed tightening torque.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.