text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Quick-Fit Coupling
Thread type
internal and external thread
Version 1
with angular and radial compensation
Body material
high carbon steel
Component material
steel
Body surface finish
nitrided
D=Thread
M20
F4=Permitted tensile & pressur
30
L1=Thread length
42
X=Radial shift compensation
1
D1
60
D2
32
L
129
L2
26
L3 min.
34
L4
62
L5
53
SW
55
SW1
46
SW2
27
SW3
18

Description

Version
Coupling part nitrided, black.
Claw and seat tempered and phosphated.
Nut phosphated.
Locknut black.
Note

Quick-fit coupling, adjustable without axial play, including angular and radial offset compensation. Suitable for multiple applications, e.g. for non-aligned linear-movements. Solid and compact design, no loose elements. Assembly and disassembly with a T-slot; a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

The quick-fit coupling does not transmit any torque.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought