Keyless Locking Coupling
steel
- For medium torques
- No axial shift
- For shaft diameter from 8 to 85 mm
- Self-centring
£94.99
plus sales tax
Added to your shopping cart
Designation
Keyless Locking Coupling
Form
A
Body material
steel
D1=Shaft diameter
106
D2=Flange diameter
137
D=Internal diameter
85
F=Transmissible axial force kN
190
M=Transmissible torque NM
7990
Ms=Tightening torque NM
83
P=Surface pressure on hub
80
P=Surface pressure on shaft
100
n=Number of clamping screws
12XM10
B
106
L1
65
L3
96
Description
Material
Steel.
Version
Bright.
Note
Particularly compact self-centring keyless locking coupling without axial offset.
- for shaft diameters from 8 to 85 mm
- for medium torques
- suitable for hubs with low wall thickness
- no axial offset
- self-centring
- for shaft diameters from 8 to 85 mm
- for medium torques
- suitable for hubs with low wall thickness
- no axial offset
- self-centring
Assembly
Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances
Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.