Worm
steel
case-hardened
- Suitable for permanent operation at high speeds and high torques
- Engagement angle 15°
- For production of worm gears with an axis angle of 90°
- Worm screw case-hardened and ground
- Ready to install
£32.71
plus sales tax
Added to your shopping cart
Designation
Worm
Product type
right-hand
Body material
steel
Body surface finish
case-hardened
D1=Pitch circle diameter
20,8
T2=Drive torque mineral grease
7,6
T2=Drive torque mineral oil
9,1
T2=Drive torque synthetic oil
11,4
V=Pitch angle
18° 13
D3
23,4
Module
1,3
Z1
5
Description
Material
Worm screw steel.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Version
Worm screw with right-hand pitch, case-hardened HV 620 – 700, flanks and hole ground.
Note for ordering
Wheels/screws can only be combined to form a worm gear if they have the same centre distance and transmission ratio.
Note
A worm gear consists of a worm screw (shaft) and a worm wheel. Suitable for forming worm drives with a 90° shaft angle. A worm drive enables very large speed reduction ratios with a single stage.
The toothing has the flank shape K. The engagement angle is 15°. The worm gears are pre-bored.
The stated T2 output torques are the permissible output torques on the worm wheel. These apply for an input speed of 2800 rpm of the worm screw.
The worm gears are suitable for continuous operation at high speeds and high torques.
The toothing has the flank shape K. The engagement angle is 15°. The worm gears are pre-bored.
The stated T2 output torques are the permissible output torques on the worm wheel. These apply for an input speed of 2800 rpm of the worm screw.
The worm gears are suitable for continuous operation at high speeds and high torques.
Drawing reference
1) ground
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.