V-Belt
type 10/z
neoprene
- Antistatic
- Endless design
- With polyester tension cords
- Equal length
£7.62
plus sales tax
Added to your shopping cart
Designation
V-Belt
Version 1
type 10/z
DIN Standard
2215
Body material
neoprene
BW=Belt width
10
LA=External length
668
LI=Internal length
630
LW=Effective length
653
B1
8,5
B2
6,1
H
6
Description
Material
Neoprene with polyester tensile cord.
Note
Endless V-belt acc. to DIN 2215 (classic V-belt). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range
-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly
The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.