text.skipToContent text.skipToNavigation
EN
Choose your language

22054

Toothed belts by the metre T 5 profile

  • Preferred for drives with high flexural load
  • For very small diameter pulleys
  • Belts can be welded.
Special features:

from £4.60

plus sales tax
  • 1(current)
  • 2
27 results found
  • 1(current)
  • 2

Description

Material
Polyurethane (PU) with steel cord reinforcement.
Note
Toothed belt with trapezoidal profile to DIN 7721 T1. Intended especially for drives subject to high bending loads. May be used for pulleys with a very small diameter. Generally used for linear drives, low-power transmission and transport applications. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.

Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
Other lengths.
With T5 pitch, in 5 mm increments.
With T10 pitch, in 10 mm increments.
Maximum belt length 100 metres.