text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Toothed Pulley
Form
D
Version 2
for taper bush 1615
ISO standard
1940
Body material
grey cast iron
Body surface finish
phosphated
B=Width
60
BW=Belt width
50
D=Diameter
96,77
N=No. of teeth
38
P=Profile
HTD8M
D3
95,39
D4 max.
104
D5
75
L
38

Description

Material
Cast Iron.
Version
Phosphated
Note
Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.
Accessory
Taper clamping bushes 23200.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought